
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)53.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1375-0 - Boom 60mm x 1375mm Long
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1380-0 - Boom 60mm x 1380mm
Extrusions
B-60-1430-0 - Boom 60mm X 1430mm Long
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm
Extrusions
B-60-1140-0 - Boom 60mm X 1140mmNo Seals
Extrusions
B-60-1180-0 - Boom 60mm X 1180mm
Extrusions
B-60-1305-0 - Boom60mmx1305mmLong
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-1375-0 - Boom 60mm x 1375mm Long
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm