
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)72.64
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1790-0 - Boom 60mm x 1790mm Long
Extrusions
B-60-1825-0 - Boom 60mm x 1825mm Long
Extrusions
B-60-1880-0 - Boom 60mm X 1880mm
Extrusions
B-60-1540-0 - Boom 60mm x 1540mm Long
Extrusions
B-60-1910-0 - Boom, 60mm X 1910mm
Extrusions
B-60-1770-0 - Boom 60mm X 1770mm Long
Extrusions
B-90-1790-0 - Boom 90mm X 1790mm Long
Extrusions
B-60-1740-0 - Boom 60mm X 1740mm
Extrusions
B-60-1925-0 - Boom 60mm x 1925mm Long
Extrusions
B-60-1790-0 - Boom 60mm x 1790mm Long
Extrusions
B-60-1825-0 - Boom 60mm x 1825mm Long