
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)75.79
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-1925-0 - Boom 90mm x 1925mm Long
Extrusions
B-60-1930-0 - Boom 60mm x 1930mm Long
Extrusions
B-60-1790-0 - Boom 60mm x 1790mm Long
Extrusions
B-60-1825-0 - Boom 60mm x 1825mm Long
Extrusions
B-60-1910-0 - Boom, 60mm X 1910mm
Extrusions
B-60-1880-0 - Boom 60mm X 1880mm
Extrusions
B-60-1980-0 - Boom 60mm X 1980mm
Extrusions
B-60-1860-0 - Boom 60mm X 1860mm
Extrusions
B-60-1950-0 - Boom 60mm X 1950mm Long
Extrusions
B-90-1925-0 - Boom 90mm x 1925mm Long
Extrusions
B-60-1930-0 - Boom 60mm x 1930mm Long