
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)73.82
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1860-0 - Boom 60mm X 1860mm
Extrusions
B-60-1900-0 - Boom 60mm X 1900mm
Extrusions
B-60-1550-0 - 60mm X 1550mm Boom
Extrusions
B-60-1675-0 - Boom 60mm X 1675mm Long
Extrusions
B-60-1800-0 - Boom 60mm X 1800mmNo Seal
Extrusions
B-60-1560-0 - Boom 60mm X 1560mm Long
Extrusions
B-60-1825-0 - Boom 60mm x 1825mm Long
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Extrusions
B-60-315-0 - Boom 60mm X 315mm
Extrusions
B-60-1750-0 - Boom 60mm X 1750mm Long
Extrusions
B-60-1860-0 - Boom 60mm X 1860mm
Extrusions
B-60-1900-0 - Boom 60mm X 1900mm