
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)85.63
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-2175-0 - Boom 90mm x 2175mm Long
Extrusions
B-60-2835-0 - Boom 60mm X 2835mm Long
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-2635-0 - Boom 60mm x 2635mm Long
Extrusions
B-60-2825-0 - Boom 60mm x 2825mm Long
Extrusions
B-60-1435-0 - Boom 60mm X 1435mm Long
Extrusions
B-90-2170-0 - Boom 90mm x 2170mm Long
Extrusions
B-60-2260-0 - Boom 60mm x 2260mm Long
Extrusions
B-60-1165-0 - Boom60mm x 1165mm Long
Extrusions
B-90-2175-0 - Boom 90mm x 2175mm Long
Extrusions
B-60-2835-0 - Boom 60mm X 2835mm Long