
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)8.86
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-275-0 - 60mm EXTRUSION x 275mm Long
Extrusions
B-60-245-0 - Boom 60mm X 245mm
Extrusions
B-60-195-0 - Boom 60mm X 195mm
Extrusions
B-30-225-0 - Boom 30mm X 225mm
Extrusions
B-60-215-0 - Boom 60mm X 215mm
Extrusions
B-60-175-0 - Boom 60mm X 175mmNo Seals
Extrusions
B-60-285-0 - Boom 60mm X 285mm
Extrusions
B-60-2750-0 - Boom 60mm X 2750mm Long
Extrusions
B-45-225-0 - Boom45mm x 225mm Long
Extrusions
B-60-210-0 - Boom 60mm X 210mm, No Seals
Extrusions
B-60-275-0 - 60mm EXTRUSION x 275mm Long
Extrusions
B-60-245-0 - Boom 60mm X 245mm