
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)89.37
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-2825-0 - Boom 60mm x 2825mm Long
Extrusions
B-60-2490-0 - Boom 60mm x 2490mm Long
Extrusions
B-60-2180-0 - Boom 60mm x 2180mm Long
Extrusions
B-60-2190-0 - Boom 60mm X 2190mm Long