
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)9.06
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-2300-0 - Boom 60mm X 2300mm Long
Extrusions
B-60-220-0 - Boom 60mm X 220mm, No Seals
Extrusions
B-60-250-0 - Boom 60mm X 250mm
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Extrusions
B-60-200-0 - OCTAGANAL Boom 60mm L 200mm
Extrusions
B-60-260-0 - Boom 60mm X 260mm, No Seals
Extrusions
B-60-2200-0 - Boom 60mm X 2200mm
Extrusions
B-60-150-0 - Boom 60mm X 150mm, No Seals
Extrusions
B-60-280-0 - Boom 60mm X 280mmNo Seal
Extrusions
B-60-240-0 - Boom 60mm X 240mm, No Seals
Extrusions
B-60-2300-0 - Boom 60mm X 2300mm Long
Extrusions
B-60-220-0 - Boom 60mm X 220mm, No Seals