
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)90.55
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-230-0 - Boom 60mm x 230mm, No Seals
Extrusions
B-60-2200-0 - Boom 60mm X 2200mm
Extrusions
B-60-1150-0 - Boom 60mm X 1150mm
Extrusions
B-60-2400-0 - Boom 60mm X 2400mmNo Seal
Extrusions
B-60-1090-0 - Boom 60mm X 1090mm
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-2600-0 - Boom 60mm x 2600mm Long
Extrusions
B-60-2800-0 - Boom 60mm x 2800mm Long
Extrusions
B-60-940-0 - Boom 60mm X 940mm
Extrusions
B-60-1105-0 - Boom 60mm X 1105mm Long
Extrusions
B-60-230-0 - Boom 60mm x 230mm, No Seals
Extrusions
B-60-2200-0 - Boom 60mm X 2200mm