
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)45.28
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1155-0 - Boom 60mm X 1155mm
Extrusions
B-60-1260-0 - Boom 60mm X 1260mm Long
Extrusions
B-60-1350-0 - Boom 60mm X 1350mm
Extrusions
B-60-1240-0 - Boom 60mm X 1240mmNo Seal
Extrusions
B-60-2300-0 - Boom 60mm X 2300mm Long
Extrusions
B-60-1090-0 - Boom 60mm X 1090mm
Extrusions
B-60-2800-0 - Boom 60mm x 2800mm Long
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-1180-0 - Boom 60mm X 1180mm
Extrusions
B-60-1155-0 - Boom 60mm X 1155mm
Extrusions
B-60-1260-0 - Boom 60mm X 1260mm Long