
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)53.15
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1355-0 - Boom 60mm x 1355mm Long
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-1070-0 - Boom 60mm x 1070mm Long
Extrusions
B-60-1280-0 - Boom 60mm X 1280mm
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm
Extrusions
B-60-1150-0 - Boom 60mm X 1150mm
Extrusions
B-60-1030-0 - Boom 60mm X 1030mm
Extrusions
B-60-1305-0 - Boom60mmx1305mmLong
Extrusions
B-60-1380-0 - Boom 60mm x 1380mm
Extrusions
B-60-1355-0 - Boom 60mm x 1355mm Long
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm