
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)103.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm
Extrusions
B-60-2800-0 - Boom 60mm x 2800mm Long
Extrusions
B-60-1240-0 - Boom 60mm X 1240mmNo Seal
Extrusions
B-60-1280-0 - Boom 60mm X 1280mm
Extrusions
B-60-1460-0 - Boom 60mm X 1460mm
Extrusions
B-60-1510-0 - Boom 60mm x 1510mm Long
Extrusions
B-60-2600-0 - Boom 60mm x 2600mm Long
Extrusions
B-60-1140-0 - Boom 60mm X 1140mmNo Seals
Extrusions
B-60-830-0 - Boom 60mm X 830mm
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm
Extrusions
B-60-2800-0 - Boom 60mm x 2800mm Long