
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)12.01
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-3050-0 - Boom 60mm X 3050mm Long
Extrusions
B-30-305-0 - Boom 30mm X 305mm Long
Extrusions
B-60-2750-0 - Boom 60mm X 2750mm Long
Extrusions
B-45-305-0 - Boom 45mm x 305mm Long
Extrusions
B-30-3050-0 - Boom 30mm X 3050mm Long
Extrusions
B-60-245-0 - Boom 60mm X 245mm
Extrusions
B-60-315-0 - Boom 60mm X 315mm
Extrusions
B-60-405-0 - Boom 60mm X 405mm, No Seals
Extrusions
B-60-2825-0 - Boom 60mm x 2825mm Long
Extrusions
B-60-275-0 - 60mm EXTRUSION x 275mm Long
Extrusions
B-60-3050-0 - Boom 60mm X 3050mm Long
Extrusions
B-30-305-0 - Boom 30mm X 305mm Long