
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)12.99
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-330-0 - Boom 30mm X 330mm, No Seals
Extrusions
B-60-325-0 - 60mm Body Builder Extrusion
Extrusions
B-60-520-0 - Boom 60mm X 520mm, No Seals
Extrusions
B-60-340-0 - Boom 60mm X 340mm, No Seals
Extrusions
B-60-370-0 - Boom 60mm x 370mm, No Seals
Extrusions
B-60-540-0 - Boom 60mm X 540mm
Extrusions
B-60-1430-0 - Boom 60mm X 1430mm Long
Extrusions
B-60-395-0 - Boom 60mm x 395mm, No Seals
Extrusions
B-60-280-0 - Boom 60mm X 280mmNo Seal
Extrusions
B-60-320-0 - Boom 60mm X 320mm, No Seals
Extrusions
B-30-330-0 - Boom 30mm X 330mm, No Seals
Extrusions
B-60-325-0 - 60mm Body Builder Extrusion