
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)13.19
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-335-0 - Boom 30mm X 335mm
Extrusions
B-60-395-0 - Boom 60mm x 395mm, No Seals
Extrusions
B-45-335-0 - Boom 45mm X 335mm Long
Extrusions
B-60-930-0 - Boom 60mm X 930mm
Extrusions
B-60-1525-0 - Boom 60mm X 1525mm Long
Extrusions
B-60-1485-0 - Boom60mmx1485mmLong
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-60-2895-0 - Boom 60mm x 2895mm Long
Extrusions
B-60-1545-0 - Boom 60mm X 1545mm
Extrusions
B-60-975-0 - Boom 60mm x 975mm No Seals
Extrusions
B-30-335-0 - Boom 30mm X 335mm
Extrusions
B-60-395-0 - Boom 60mm x 395mm, No Seals