
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)36.61
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-820-0 - Boom 60mm X 820mm, No Seals
Extrusions
B-60-610-0 - Boom 60mm X 610mm Long
Extrusions
B-60-940-0 - Boom 60mm X 940mm
Extrusions
B-60-1240-0 - Boom 60mm X 1240mmNo Seal
Extrusions
B-60-950-0 - body builder extrusion
Extrusions
B-60-975-0 - Boom 60mm x 975mm No Seals
Extrusions
B-60-890-0 - Boom 60mm X 890mm, No Seals
Extrusions
B-60-960-0 - Boom 60mm X 960mm, No Seals
Extrusions
B-60-1065-0 - Boom 60mm X 1065mm
Extrusions
B-60-970-0 - Boom 60mm X 970mm
Extrusions
B-60-820-0 - Boom 60mm X 820mm, No Seals
Extrusions
B-60-610-0 - Boom 60mm X 610mm Long