
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)32.28
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-890-0 - Boom 60mm X 890mm, No Seals
Extrusions
B-60-815-0 - Boom 60mm X 815mm
Extrusions
B-60-810-0 - Boom 60mm X 810mm
Extrusions
B-60-865-0 - Boom 60mm X 865mmNo Seal
Extrusions
B-60-920-0 - Boom 60mm X 920mm
Extrusions
B-60-853-0 - Boom 60mm x 853mm Long
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-895-0 - Boom 60mm X 895mm
Extrusions
B-60-830-0 - Boom 60mm X 830mm
Extrusions
B-60-860-0 - Boom60mm X 860mm Long
Extrusions
B-60-890-0 - Boom 60mm X 890mm, No Seals
Extrusions
B-60-815-0 - Boom 60mm X 815mm