
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)24.02
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-395-0 - Boom 60mm x 395mm, No Seals
Extrusions
B-30-610-0 - Boom 30mm X 610mm
Extrusions
B-60-2895-0 - Boom 60mm x 2895mm Long
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-1065-0 - Boom 60mm X 1065mm
Extrusions
B-90-610-0 - Boom 90mm x 610mm Long
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-915-0 - Boom 60mm X 915mm
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-395-0 - Boom 60mm x 395mm, No Seals
Extrusions
B-30-610-0 - Boom 30mm X 610mm