
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)17.72
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-455-0 - Boom 60mm x 455mm Long
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm
Extrusions
B-60-500-0 - OCTAGONAL Boom 60mm L 500mm
Extrusions
B-60-905-0 - Boom 60mm X 905mm
Extrusions
B-60-705-0 - Boom 60mm X 705mm, No Seals
Extrusions
B-60-550-0 - Boom 60mm X 550mmNo Seals
Extrusions
B-60-460-0 - Boom 60mm X 460mm, No Seals
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-60-805-0 - Boom60mm x 805mm, No Seals
Extrusions
B-60-300-0 - OCTAGANAL Boom 60mm L 300mm
Extrusions
B-60-455-0 - Boom 60mm x 455mm Long
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm