
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)17.91
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-445-0 - Boom 60mm X 445mm
Extrusions
B-45-605-0 - Boom 45mm x 605mm Long
Extrusions
B-60-905-0 - Boom 60mm X 905mm
Extrusions
B-60-545-0 - Boom60mm x 545mm Long
Extrusions
B-60-485-0 - Boom 60mm X 485mm, No Seals
Extrusions
B-60-755-0 - Boom 60mm X 755mm
Extrusions
B-60-815-0 - Boom 60mm X 815mm
Extrusions
B-60-565-0 - Boom 60mm X 565mm
Extrusions
B-60-585-0 - Boom 60mm X 585mm, No Seals
Extrusions
B-60-445-0 - Boom 60mm X 445mm
Extrusions
B-45-605-0 - Boom 45mm x 605mm Long