
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)22.83
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-30-580-0 - Boom 30mm X 580mm
Extrusions
B-60-680-0 - Boom 60mm X 680mm
Extrusions
B-60-620-0 - Boom 60mm X 620mm
Extrusions
B-60-570-0 - Boom 60mm X 570mm
Extrusions
B-60-950-0 - body builder extrusion
Extrusions
B-45-580-0 - Boom 45mm x 580mm Long
Extrusions
B-60-670-0 - Boom 60mm X 670mm
Extrusions
B-60-440-0 - Boom 60mm X 440mmNo Seal
Extrusions
B-60-880-0 - Boom 60mm X 880mm, No Seals
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-30-580-0 - Boom 30mm X 580mm