
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)27.17
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-610-0 - Boom 60mm X 610mm Long
Extrusions
B-30-690-0 - Boom 30mm x 690mm Long
Extrusions
B-60-1380-0 - Boom 60mm x 1380mm
Extrusions
B-60-2895-0 - Boom 60mm x 2895mm Long