
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)33.07
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-820-0 - Boom 60mm X 820mm, No Seals
Extrusions
B-60-810-0 - Boom 60mm X 810mm
Extrusions
B-60-830-0 - Boom 60mm X 830mm
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-60-890-0 - Boom 60mm X 890mm, No Seals
Extrusions
B-60-815-0 - Boom 60mm X 815mm
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-340-0 - Boom 60mm X 340mm, No Seals
Extrusions
B-60-860-0 - Boom60mm X 860mm Long
Extrusions
B-60-488-0 - Boom 60mm X 488mm Long
Extrusions
B-60-820-0 - Boom 60mm X 820mm, No Seals
Extrusions
B-60-810-0 - Boom 60mm X 810mm