
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)68.90
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-1700-0 - Boom 90mm X 1700mm Long
Extrusions
B-90-1630-0 - Boom 90mm X 1630mm Long
Extrusions
B-90-1550-0 - Boom90mm x 1550mm Long
Extrusions
B-45-1750-0 - Boom 45mm x 1750mm Long
Extrusions
B-30-1750-0 - Boom 30mm X 1750mm Long
Extrusions
B-90-1650-0 - Boom 90mm x 1650mm Long
Extrusions
B-90-1175-0 - Boom 90mm x 1175mm Long
Extrusions
B-60-1750-0 - Boom 60mm X 1750mm Long
Extrusions
B-90-2340-0 - Boom 90mm x 2340mm Long
Extrusions
B-90-1700-0 - Boom 90mm X 1700mm Long
Extrusions
B-90-1630-0 - Boom 90mm X 1630mm Long