
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)66.93
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-1400-0 - Boom 90mm x 1400mm Long
Extrusions
B-90-1750-0 - Boom 90mm x 1750mm Long
Extrusions
B-90-1600-0 - Boom90mm X 1600mm Long
Extrusions
B-90-1780-0 - Boom 90mm X 1780mm Long
Extrusions
B-90-400-0 - Boom 90mm X 400mm Long
Extrusions
B-45-1700-0 - Boom45mm x1700mmLong
Extrusions
B-90-1250-0 - Boom 90mm X 1250mm
Extrusions
B-90-1400-0 - Boom 90mm x 1400mm Long
Extrusions
B-90-1750-0 - Boom 90mm x 1750mm Long