
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)90.55
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-1150-0 - Boom 90mm X 1150mm Long
Extrusions
B-90-1250-0 - Boom 90mm X 1250mm
Extrusions
B-90-2400-0 - Boom 90mm X 2400mmNo Seal
Extrusions
B-90-2600-0 - Boom 90mm x 2600mm Long
Extrusions
B-90-2100-0 - Boom 90mm X 2100mmNo Seal
Extrusions
B-90-1050-0 - Boom 90mm X 1050mm Long
Extrusions
B-90-1130-0 - Boom 90mm X 1130mm Long
Extrusions
B-90-1110-0 - Boom90mm x 1110mm Long
Extrusions
B-90-2640-0 - Boom, 90mm X 2640mm
Extrusions
B-90-1150-0 - Boom 90mm X 1150mm Long