
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)103.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-2600-0 - Boom 90mm x 2600mm Long
Extrusions
B-90-2450-0 - Boom 90mm x 2450mm Long
Extrusions
B-90-1160-0 - Boom, 90mm X 1160mm
Extrusions
B-90-1025-0 - Boom, 90mm X 1025mm Long
Extrusions
B-90-1250-0 - Boom 90mm X 1250mm
Extrusions
B-90-3200-0 - Boom Extrusion; 90mm
Extrusions
B-90-2300-0 - Boom 90mm x 2300mm Long
Extrusions
B-90-1130-0 - Boom 90mm X 1130mm Long
Extrusions
B-90-1110-0 - Boom90mm x 1110mm Long
Extrusions
B-90-2510-0 - Boom 90mm x 2510mm Long
Extrusions
B-90-2600-0 - Boom 90mm x 2600mm Long
Extrusions
B-90-2450-0 - Boom 90mm x 2450mm Long