
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)3.23
- Weight (lb)0.0154
Technical Details
- Supplied?No
Product Information
- Accessory TypeHeight Adapters
- BrandDESTACO
- Handle ColorRed
- Product TypeLength Adapter
- Spindle Included?No
Related Products
Clamp Accessories
L-213-1-01-BLK - L-213-1-01 in Black
Clamp Accessories
L-213-1-02-BLK - L-213-1-02 in Black
Clamp Accessories
L-213-2-02 - Height Adapter for 213 and 2013 Clamps
Clamp Accessories
L-227-1-03-BLK - L-227-1-03 in Black
Clamp Accessories
L-213-1-02 - Length Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-2-01 - Height Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-1-01 - Length Adapter for 213 and 2013 Clamps
Clamp Accessories
L-217-1-03-BLK - L-217-1-03 in Black
Clamp Accessories
L-217-2-02-BLK - L-217-2-02 in Black
Clamp Accessories
L-217-2-01-BLK - L-217-2-01 in Black
Clamp Accessories
L-213-1-01-BLK - L-213-1-01 in Black
Clamp Accessories
L-213-1-02-BLK - L-213-1-02 in Black