Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamp – 8051 & 8331
8331
8331
Pneumatic, toggle version of 3031 latch clamp.
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Hook Adjustment (in)
0.32
Pull Stroke (in)
0.37
Max Hook Adjustment (in)
0.32
Bore Size (in)
0.79
Maximum Holding Capacity (lbf)
450.0
Weight (lb)
2.12
Bore Size (mm)
20.0
Weight (kg)
0.96
Pull Stroke (mm)
9.3
Maxmum Holding Capacity (N)
2002.0
Hook Adjustable Range (mm)
8.0
Hook Adjustment (mm)
8.0
Exerting Force @ 5.5 bar [80 PSI] (n)
1343.0
Air Consumption (cfm)
0.001
Air Consumption (cubic m/hr)
0.001
Product Series
8051/8331
Opening Angle (deg)
32-27
Hook Adjustable Range
8.0
Exerting Force @ 5.5 bar [80 PSI] (lbf)
302.0
Product Function
Clamping
Air Port size
1/8 NPT
PublishedDate
1721939687000
Product Type
Pneumatic Latch Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Product Accessories
8EA-109-1
SENSOR REPLACES SME-8F-DE-S
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810169
SENSOR 4 MM SPST-NO DC/AC 6 IN MALE CONNECTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top