Destaco Logo

Pneumatic Toggle Clamps

STANDARD, LIGHT DUTY PNEUMATIC TOGGLE CLAMPS

DESTACO Pneumatic Toggle Clamps utilize the same basic design and operation as manual hold-down or straight-line toggle clamps, but are operated pneumatically. They retain the desirable toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure. Holding capacities are a function of the cylinder/clamp/pressure combination. The units are completely self-contained and require only a pressure source hook-up. Most models are equipped with a magnetic piston ring for end position sensing using optional switches.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Standard Pneumatic Clamp Accessories
Standard Pneumatic Clamp Accessories
Standard Pneumatic Clamp Accessories