Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Toggle Clamp (Group)
Pneumatic Toggle Clamps with Sensor Ready Capability – 802 Series
802-UEH
802-UEH
802-UE WITH HANDLE OPTION
For light duty welding and assembly applications
Sensor ready for T-slot or round sensors
Pneumatic version of 202-U manual toggle clamp
Model 802-U has 1/8NPT ports
Model 802-UE has G-1/8 ports
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.06
Clamp Arm Length (in)
1.73
Maximum Holding Capacity (lbf)
200.0
exerting_force_lbf_english
200.0
Air Consumption (ft³)
0.0006
Exerting Force (lbf)
200.0
Cylinder Bore (in)
1.26
Weight (lb)
1.52
Air Consumption (dm³)
0.02
Clamp Arm Length (mm)
43.9
Maxmum Holding Capacity (N)
890.0
Weight (kg)
0.69
exerting_force_n_metric
890.0
Cylinder Bore (mm)
20
Height Under Clamp Arm (mm)
27.0
Exerting Force (N)
890.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
u-bar
Handle
Yes
Download the Service Manual
https://media.destaco.com/assetbank-destaco//assetfile/3867.pdf
PublishedDate
1725390313000
Operating Temperature
-10° to 90°C (-14° to 194° F)
Spindle Assembly
202208-M
Air Port size
G-1/8
Application - Assembly
Excellent/High
Product Series
802
Product Type
Pneumatic Toggle Clamp
Flanged Washers
215105
Application - Welding
Fair/Medium
Product Function
Clamping
Replacement Seal Kit
802550-20-1-00
Spindle Included?
Yes
Product Accessories
802-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802CYL
REPLACEMENT KIT FOR 802 CYLINDERS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top