STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

870-871 Family

PNEUMATIC POWER CLAMPS WITH HORIZONTAL OR VERTICAL POSITIONS – 870 & 871-2 SERIES

DESTACO’s 870-2 and 871-2 Series pneumatic power clamps are available in vertical or horizontal positions, can be paired with multiple sensor options, and can accommodate inconsistent workpiece thicknesses, up to 0.14 in. or 0.18 in.

Markets:AutomotiveFood and Packaging, Industrial

Applications: Fixturing and Testing, Welding, Assembly

Unit View:
safety
performance
speed
Back to Top