Hook Pin Clamps

The 82P30 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P35-340XXXX

Visit Product Series:
CAD
Product Details Unit View:
Air Consumption per double stroke at 87 psi (ft³) 0.04
Cylinder Bore (in) 1.38
Weight (lb) 7.5
Air Consumption per double stroke at 87 psi (ft³) 0.04
Operating Pressure (PSI) 87 (maximum)
Clamping Force (lb) 787
Pin Diameter Min (in) 1.3
Pin Diameter Max (in) 1.77
Weight (kg) 3.4
air_consumption_double_stroke_6bar_dm_metric 1
Pin Diameter Min (mm) 33.1
Pin Diameter Max (mm) 45
Operating Pressure (bar) 6 (maximum)
Clamping Force (N) 3500
Cylinder Bore (mm) 35
Air Consumption per double stroke at 6 bar (dm³) 1
Product Type Hook Pin Clamp
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Port Size G 1/8
Product Series 82P30-3/82P35-3
PublishedDate 1727973392666
Clamp Arm Style Lateral (Side) Arm
Replacement Seal Kit 8PW-001-1-00
Product Function Clamping
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-007-1
CONNECTOR PLUG *
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-009-1
STRAIGHT SOCKET CONNECTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-030-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-012-2
POSITION CONTROL / REPLACED BY 8EA-012-3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top