Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Pneumatic Power Cylinders for Stamping, Clamping & Pressing
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Power Cylinder (Group)
Pneumatic Power Cylinder WK (Series)
WK600-200-6-1
WK600-200-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
air_consumption_double_stroke_6bar_ft_english
5.15
Air Consumption per double stroke at 6 bar (ft³)
5.15
Max. Clamping Force (lbf)
1350.0
Forward Stroke (in)
7.87
Cylinder Bore (in)
1.97
Power Stroke (in)
0.236
Weight (lb)
7.1
Piston force within forward stroke at 6 bar (lbf)
238.0
piston_force_forward_stroke_6bar_lbf_english
238.0
Air Consumption per double stroke at 87 psi (ft³)
0.182
Air Consumption per double stroke at 87 psi (ft³)
0.182
Power Stroke (mm)
6.0
Weight (kg)
3.2
Cylinder Bore (mm)
50
Piston force within forward stroke at 6 bar (N)
1060.0
piston_force_forward_stroke_6bar_n_metric
1060.0
Max. Clamping Force (N)
6000.0
Forward Stroke (mm)
200.0
PublishedDate
1701962146000
Product Type
Piston Rod with ISO Fit
Product Series
WK
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Back to Top