Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Pneumatic Power Cylinders for Stamping, Clamping & Pressing
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Power Cylinder (Group)
Pneumatic Power Cylinder WK (Series)
Wk400-70-6-A
Wk400-70-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
153.0
Air Consumption per double stroke at 87 psi (ft³)
0.049
Power Stroke (in)
0.236
Weight (lb)
3.0
Cylinder Bore (in)
1.75
piston_force_forward_stroke_6bar_lbf_english
153.0
Max. Clamping Force (lbf)
899.0
air_consumption_double_stroke_6bar_ft_english
1.38
Forward Stroke (in)
2.76
Air Consumption per double stroke at 87 psi (ft³)
0.049
Air Consumption per double stroke at 6 bar (ft³)
1.38
Piston force within forward stroke at 6 bar (N)
680.0
Forward Stroke (mm)
70.0
Cylinder Bore (mm)
40
Power Stroke (mm)
6.0
Weight (kg)
1.35
piston_force_forward_stroke_6bar_n_metric
680.0
Max. Clamping Force (N)
4000.0
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962150000
Product Series
WK
Product Function
Clamping
End position control by magnetic field sensors
Yes
Back to Top