Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Pneumatic Clamps - Pneumatic Toggle & Swing Clamps | DESTACO
Pneumatic Swing Clamps (Group)
Pneumatic Swing Clamps 89B (Series)
89B32-010-2RA
89B32-010-2RA
SWING CLAMP RIGHT PIVOT
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.39
Air Consumption (per double stroke at 7 psi) (in³)
0.003
Stroke during rotation (in)
0.39
Cylinder Bore (in)
0.79
Stroke during rotation (in)
0.39
Stroke (in)
0.79
Clamping Force @ 5Bar[72Psi] (lbf.)
18.0
Weight (lb)
1.46
Vertical clamp stroke (in)
0.39
Weight (kg)
0.66
Vertical clamp stroke (mm)
10.0
Vertical clamp stroke (mm)
10.0
Stroke (mm)
20.0
Stroke during rotation (mm)
10.0
Stroke during rotation (mm)
10.0
Cylinder Bore (mm)
20
Air Consumption (per double stroke at 5 bar) (dm³)
0.08
Clamping Force @ 5Bar[72Psi] (N)
130.0
Product Function
Clamping
Air Port size
M5
Product Series
89B
Replacement Seal Kit
89B/E20-2-00
PublishedDate
1656595200000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top