PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS

Swing Clamp Accessories

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

To enhance the functionality of our pneumatic swing clamps, DESTACO proudly offers multiple accessory options. Our clamp sensors are activated by a magnetic ring that is installed on the cylinder piston. All sensors feature an LED for easy set-up, are IP67 rated, and have a temperature range of -10°C to 60°C. [14°F to 140°F]. DESTACO’s extension cordsets for swing clamps are built to use with M8 quick connect sensors, use threaded coupling nuts to provide IP67 protection, are robotic grade, and utilize oil/abrasion resistant polyurethane (PUR) cables.

Markets: AutomotiveFood and Packaging, Industrial

Applications: Fixturing and Testing, Welding, Assembly

Unit View:
performance
strength
Back to Top