Clamp Accessories

Steel toggle clamp with 2.5 times the capacity of our legacy models with increased handle clearance, flanged base, and U-bar.

2017-U-B

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.97
Maximum Holding Capacity (lbf) 560.0
Height Under Clamp Arm (in) 0.98
Clamp Arm Length (in) 2.53
Clamp Arm Length (mm) 64.3
Height Under Clamp Arm (mm) 24.9
Weight (kg) 0.44
Maxmum Holding Capacity (N) 2500.0
Application - Assembly Excellent/High
Handle Opening (+10°) 69.0
Handle Horizonal
Application - Closures Excellent/High
Spindle Assembly 215208-M
Flanged Washers 215105
Product Series 2017
Toggle Lock Plus No
Application - Checking Fixtures Excellent/High
Product Type Standard
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Application - Wood-Working Excellent/High
Clamp Arm Style U-Bar
Product Function Clamping
Application - Welding Fair/Medium
Handle Color Blue
Application - Machining Poor/Low
PublishedDate 1725392832568
Base Mounting Style Flange
Application - Food Processing Not Recommended
Service Environment Normal
Standard Material Steel
Clamp Bar Opening (+10°) (degrees) 73.0
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-3-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-4-01
Listón de prolongación
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top