Clamp Accessories

Steel toggle clamp with 2.5 times the capacity of our legacy models with increased handle clearance, flanged base, and U-bar.

2017-U-G

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.97
Height Under Clamp Arm (in) 0.98
Maximum Holding Capacity (lbf) 560.0
Clamp Arm Length (in) 2.53
Height Under Clamp Arm (mm) 24.9
Weight (kg) 0.44
Clamp Arm Length (mm) 64.3
Maxmum Holding Capacity (N) 2500.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Horizonal
Product Function Clamping
Application - Welding Fair/Medium
Handle Opening (+10°) 69.0
Product Series 2017
Toggle Lock Plus No
Application - Closures Excellent/High
Base Mounting Style Flange
Application - Wood-Working Excellent/High
Application - Machining Poor/Low
Application - Checking Fixtures Excellent/High
Flanged Washers 215105
Product Type Standard
PublishedDate 1725391342186
Clamp Arm Style U-Bar
Standard Material Steel
Accomodates Workpiece Variation No
Handle Color Green
Clamp Bar Opening (+10°) (degrees) 73.0
Spindle Assembly 215208-M
Application - Assembly Excellent/High
Service Environment Normal
Application - Food Processing Not Recommended
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-3-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-4-01
Listón de prolongación
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top