Clamp Accessories

New generation toggle clamp with 2.5 times the capacity of our legacy models with adjustable pre-load, flanged base, and U-bar.

2027-U-G

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.34
Clamp Arm Length (in) 2.86
Maximum Holding Capacity (lbf) 840.0
Height Under Clamp Arm (in) 1.32
Maxmum Holding Capacity (N) 3740.0
Weight (kg) 0.61
Clamp Arm Length (mm) 72.6
Height Under Clamp Arm (mm) 33.5
Application - Wood-Working Excellent/High
Application - Machining Fair/Medium
Base Mounting Style Flange
Application - Welding Fair/Medium
Toggle Lock Plus No
Handle Horizonal
Flanged Washers 507107
Application - Food Processing Not Recommended
Application - Closures Excellent/High
Handle Color Green
Duty Cycle 2
Application - Assembly Excellent/High
Product Series 2027
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style U-Bar
Standard Material Steel
Spindle Assembly 2007208-M
Handle Opening (+10°) 70.0
Product Function Clamping
Accomodates Workpiece Variation No
Product Type Standard
Service Environment Normal
Clamp Bar Opening (+10°) (degrees) 68.0
Application - Checking Fixtures Excellent/High
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-04
Length adaptor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-02
Prolongador para 227-L
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top