Clamp Accessories

Vertical hold down clamp with flanged base and U-bar.

207-U-G

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 2.14
Maximum Holding Capacity (lbf) 375.0
Weight (lb) 0.66
Height Under Clamp Arm (in) 1.25
Maxmum Holding Capacity (N) 1670.0
Height Under Clamp Arm (mm) 31.8
Weight (kg) 0.3
Clamp Arm Length (mm) 54.4
Product Function Clamping
Product Type Standard
Application - Food Processing Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Poor/Low
Application - Assembly Excellent/High
Handle Color Green
Spindle Assembly 225208-M
Application - Checking Fixtures Excellent/High
Application - Closures Excellent/High
Service Environment Normal
Toggle Lock Plus No
Clamp Bar Opening (+10°) (degrees) 99.0
Handle Opening (+10°) 57.0
Standard Material Steel
Product Series 207
Base Mounting Style Flange
Clamp Arm Style U-Bar
Application - Wood-Working Excellent/High
Handle Vertical
Flanged Washers 507107
PublishedDate 1725390794069
Accomodates Workpiece Variation No
Application - Welding Poor/Low
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top