Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Colored Handles for Manual Clamps
624-MM-K
624-MM-K
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
700.0
Plunger Travel (in)
2.63
Weight (lb)
1.63
Plunger Height (in)
0.81
Maxmum Holding Capacity (N)
3110.0
Plunger Travel (mm)
66.8
Weight (kg)
0.74
Imperial or Metric Product
Metric
Plunger Height (mm)
20.6
Toggle Lock Plus
No
Product Type
Threaded Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
49:1/21:1
Product Function
Clamping
PublishedDate
1685471976000
Standard Material
Steel
Handle Color
Black
Spindle (Recommended)
624105-M
Spindle Included?
No
Mounting Nut (Supplied)
624105-M
Plunger Thread
M10
Product Series
602/604/624
Plunger
Round
Base Mounting Style
Flange
Product Accessories
624106-M
Mounting plate
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top