Manual Clamps

Low profile, horizontal hold down clamp with neoprene spindle, front mount base, and U-bar.

235-UF

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.03
Clamp Arm Length (in) 4.17
Maximum Holding Capacity (lbf) 750.0
Height Under Clamp Arm (in) 1.69
Maxmum Holding Capacity (N) 3340.0
Clamp Arm Length (mm) 105.9
Height Under Clamp Arm (mm) 42.9
Weight (kg) 0.92
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Product Series 235
Application - Food Processing Fair/Medium
Clamp Bar Opening (+10°) (degrees) 92.0
Base Mounting Style Front Mount Base
PublishedDate 1725539128681
Handle Horizonal
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Standard Material Steel
Product Function Clamping
Handle Opening (+10°) 70.0
Spindle Assembly 2007208-M
Application - Closures Excellent/High
Product Type Standard
Application - Welding Fair/Medium
Toggle Lock Plus No
Flanged Washers 507107
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top