Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Power Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Heavy Duty Manual Power Clamps 52H-3E (Series)
52H-3EXXHX50XX
52H-3EXXHX50XX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
7.7
Holding Torque (Max) (ft-lb)
960.0
Holding Torque (Max) (Nm)
1300.0
Weight (kg)
3.5
Product Type
Enclosed
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
52H-3E
Clamp Arm Style
U-Arm (Center)|Lateral (Side) Arm
Hand Lever
Yes
Opening Angle (deg)
5-135°
PublishedDate
1673555507000
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM504-45-144
CLAMPING ARM SET ALU
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8KB-098-1
SPARE PARTS KIT: HAND LEVER (SIZE 50)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM504-15-144
SPANNARM (CLAMPING ARM SET )
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM504-25-144
CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL504-15-144
LEFT ARM 15MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL504-45-144
LEFT ARM 45MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR504-45-144
RIGHT ARM 45MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR504-15-144
RIGHT ARM 15MM OFFSET (ALU)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S501-25-144
Clampingarm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-070-1-01
Clamping arm set, lateral
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top