Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Power Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Heavy Duty Manual Power Clamps 52H-3E (Series)
8JG-070-1-01
8JG-070-1-01
Clamping arm set, lateral. For NAAMS painted arms add a -P to the end of the model number when ordering.
Clamp Arm for 82M-3E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.98
Weight (kg)
0.9
Clamp Arm Length (mm)
144.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series
82M-3E.…50..
Product Function
Clamping
PublishedDate
1675282252000
Clamp Arm Style
Lateral (Side) Arm
Product Type
Clamp Arm
Product Series
82M-3E Arms
Product Accessories
52H-3EXXHX50XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82M-3EXXXX5XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top