Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 2007 (Series)
2007-U-LS-BLK
2007-U-LS-BLK
Vertical clamp, without spindle, black
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
1000
Clamp Arm Length (in)
2.88
Height Under Clamp Arm (in)
1.25
Weight (lb)
1.19
Height Under Clamp Arm (mm)
31.8
Weight (kg)
0.54
Clamp Arm Length (mm)
73.2
Maxmum Holding Capacity (N)
4450
Standard Material
Steel (Black)
Base Mounting Style
Flange
Clamp Arm Style
U-Bar
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus
No
PublishedDate
1725479895000
Handle Opening (+10°)
64
Spindle Assembly
2007208-M
Flanged Washers
507107
Application - Food Processing
Not Recommended
Clamp Bar Opening (+10°) (degrees)
76
Application - Closures
Excellent/High
Accomodates Workpiece Variation
No
Product Series
2002/2007
Application - Checking Fixtures
Excellent/High
Service Environment
Normal
Application - Machining
Poor/Low
Product Type
Standard
Handle
Vertical
Application - Assembly
Excellent/High
Application - Wood-Working
Excellent/High
Application - Welding
Fair/Medium
Back to Top