Hold Down Clamps

Steel toggle clamp with 2.5 times the capacity of our legacy models with a longer handle with greater hand clearance, straight base, and U-bar.

2007-UB-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1000
Height Under Clamp Arm (in) 1.68
Clamp Arm Length (in) 2.88
Weight (lb) 1.19
Height Under Clamp Arm (mm) 42.7
Maxmum Holding Capacity (N) 4450
Weight (kg) 0.54
Clamp Arm Length (mm) 73.2
Flanged Washers 507107
Application - Machining Poor/Low
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Handle Vertical
Application - Welding Fair/Medium
Toggle Lock Plus No
Duty Cycle 2
Spindle Assembly 2007208-M
Application - Closures Excellent/High
Product Series 2002/2007
Clamp Bar Opening (+10°) (degrees) 76
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Standard
Base Mounting Style Straight
Application - Assembly Excellent/High
Clamp Arm Style U-Bar
Product Function Clamping
Application - Food Processing Not Recommended
Application - Wood-Working Excellent/High
Handle Opening (+10°) 64
Service Environment Normal
Standard Material Steel (Black)
Back to Top