Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 2007 (Series)
2007-URSS
2007-URSS
VERTICAL HOLD DOWN CLAMP W/TOGGLE LOCK PLUS-S.S.
Stainless steel
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
1000
Clamp Arm Length (in)
2.88
Weight (lb)
1.19
Height Under Clamp Arm (in)
1.25
Height Under Clamp Arm (mm)
31.8
Weight (kg)
0.54
Maxmum Holding Capacity (N)
4450
Clamp Arm Length (mm)
73.2
Flanged Washers
507107
Application - Food Processing
Not Recommended
Application - Machining
Poor/Low
Clamp Bar Opening (+10°) (degrees)
76
Toggle Lock Plus
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Assembly
2007208-M
Accomodates Workpiece Variation
No
Handle
Vertical
Application - Assembly
Excellent/High
PublishedDate
1721418723000
Duty Cycle
2
Application - Closures
Excellent/High
Base Mounting Style
Flange
Product Series
2002/2007
Product Function
Clamping
Service Environment
Normal
Application - Wood-Working
Excellent/High
Application - Checking Fixtures
Excellent/High
Product Type
Standard
Clamp Arm Style
U-Bar
Handle Opening (+10°)
64
Application - Welding
Fair/Medium
Standard Material
Stainless Steel
Product Accessories
207405
SAFETY GRIP FOR 207-R
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top