Hold Down Clamps

New generation toggle clamp with 2.5 times the capacity of our legacy models with adjustable pre-load, flanged base, and U-bar.

2027-U-Y

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 840.0
Clamp Arm Length (in) 2.86
Weight (lb) 1.34
Height Under Clamp Arm (in) 1.32
Maxmum Holding Capacity (N) 3740.0
Clamp Arm Length (mm) 72.6
Weight (kg) 0.61
Height Under Clamp Arm (mm) 33.5
PublishedDate 1725389719549
Clamp Bar Opening (+10°) (degrees) 68.0
Spindle Assembly 2007208-M
Clamp Arm Style U-Bar
Service Environment Normal
Application - Assembly Excellent/High
Application - Welding Fair/Medium
Toggle Lock Plus No
Application - Wood-Working Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Horizonal
Application - Checking Fixtures Excellent/High
Handle Color Yellow
Accomodates Workpiece Variation No
Product Series 2027
Standard Material Steel
Application - Food Processing Not Recommended
Application - Machining Fair/Medium
Application - Closures Excellent/High
Base Mounting Style Flange
Handle Opening (+10°) 70.0
Product Type Standard
Product Function Clamping
Flanged Washers 507107
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-04
Length adaptor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-02
Prolongador para 227-L
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top