Hold Down Clamps

Vertical hold down clamp with flanged base and open bar.

207-U-L-BLK

Black vertical clamp
  • Supplied with neoprene spindle.
  • Ergonomic handle grip included
Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.25
Weight (lb) 0.84
Maximum Holding Capacity (lbf) 375
Clamp Arm Length (in) 1.5
Weight (kg) 0.38
Maxmum Holding Capacity (N) 1670
Height Under Clamp Arm (mm) 31.8
Clamp Arm Length (mm) 33
PublishedDate 1725391786908
Product Type Standard
Handle Opening (+10°) 57
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Product Function Clamping
Clamp Arm Style Open U-Bar
Handle Vertical
Base Mounting Style Flange
Standard Material Steel (Black)
Application - Welding Poor/Low
Application - Food Processing Fair/Medium
Application - Machining Poor/Low
Clamp Bar Opening (+10°) (degrees) 99
Toggle Lock Plus No
Service Environment Normal
Application - Closures Excellent/High
Product Series 207
Application - Assembly Excellent/High
Application - Wood-Working Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top